Schaeffler at Hannover Messe 2022, hall 6, booth C48 New Radial Insert Ball Bearing and Housing Units for the Food Industry
2022-04-06 | Schweinfurt
- Schaeffler expands its range of bearing solutions for the food and beverage industry
- Radial insert ball bearing and housing units made of optimized plastic are resistant to weak acids, cleaning agents, and seawater
- Open and closed end caps, and a back seal, are available
New for the Hannover Messe 2022 – Schaeffler presents its expanded program for the food and beverage industry, including radial insert ball bearing and housing units for use in sensitive application areas such as food processing. The units are ready-to-fit and comprise white plastic housings in which corrosion-resistant radial insert ball bearings are fitted. Open and closed end caps, and a back seal for flanged designs, complete the range. The selected materials ensure high media resistance to weak acids, cleaning agents, and seawater, and can be used in a wide range of applications. The allergen-free lubricating grease used in the bearings is approved to NSF category H1, fulfills the requirements of FDA21 CFR 178.3570, and is certified to halal and kosher standards. The plastic housings are available in three different designs. The inner ring is located on the shaft by means of a grub screw or eccentric locking collar.
Publisher: Schaeffler AG
Country: Germany
Terms of use for Schaeffler press pictures
Schaeffler press pictures may only be used for editorial purposes. Unless otherwise stated, all copyrights and rights of use and exploitation are owned by Schaeffler Technologies AG & Co. KG, Herzogenaurach (Germany) or by one of its affiliated companies. The reproduction and publication of Schaeffler press pictures is only permitted if the source is stated as follows: "Image: Schaeffler". The pictures may be used free of charge in such cases. The use of pictures for advertising or other commercial purposes, in particular their disclosure to third parties for commercial purposes, is hereby prohibited. Pictures may only be edited with the approval of Schaeffler.
We kindly request that a specimen copy be sent to us when Schaeffler press pictures are published in printed media (or a digital copy in the case of publication in electronic media). When using Schaeffler press pictures in films, please notify us and state the title of the film.
Use and utilization of Schaeffler press pictures is subject to the substantive laws of Germany without its conflict of law provisions. The place of competent jurisdiction shall be Nuremberg, Germany.