Schaeffler at Hannover Messe 2022, hall 6, booth C48 Precision Strain Wave Gears for High and Standard Torque Applications
2022-04-06 | Schweinfurt
- Application range optimally covered with two strain wave gear series
- Series RT1 for particularly compact articulated arms and higher than average loads
- Series RT2 with extensive range of variants for easy integration into the customer design
Schaeffler has expanded its range of precision strain wave gears to accommodate a broader range of applications in its robotics portfolio, and is now offering two series for lightweight robots: RT1 for the high-torque range and RT2 for standard torque applications. The RT2 strain wave gears cover around 80 percent of standard cobot applications. The series is available in five sizes from 14 to 32, in five ratios from 50 to 160, in variants with a hollow shaft and for direct attachment to the motor shaft, as a closed unit with seals, and as a component set. The RT1 gears are currently available in four sizes from 14 to 32, in ratios of 100 and 160, and for torques of 25 to almost 900 Nm. Thanks to the high torque density, RT1 strain wave gears permit particularly compact articulated arms for higher than average loads. Their low weight and compact design make them an ideal choice for use in cobots. The backlash-free and wear-resistant tooth system of the strain wave gears guarantees excellent positional accuracy over the entire operating life. In both series, the high tilting rigidity of Schaeffler's XZU double row angular contact needle roller bearings enable a cobot structure with considerably increased rigidity.
Publisher: Schaeffler AG
Country: Germany
Terms of use for Schaeffler press pictures
Schaeffler press pictures may only be used for editorial purposes. Unless otherwise stated, all copyrights and rights of use and exploitation are owned by Schaeffler Technologies AG & Co. KG, Herzogenaurach (Germany) or by one of its affiliated companies. The reproduction and publication of Schaeffler press pictures is only permitted if the source is stated as follows: "Image: Schaeffler". The pictures may be used free of charge in such cases. The use of pictures for advertising or other commercial purposes, in particular their disclosure to third parties for commercial purposes, is hereby prohibited. Pictures may only be edited with the approval of Schaeffler.
We kindly request that a specimen copy be sent to us when Schaeffler press pictures are published in printed media (or a digital copy in the case of publication in electronic media). When using Schaeffler press pictures in films, please notify us and state the title of the film.
Use and utilization of Schaeffler press pictures is subject to the substantive laws of Germany without its conflict of law provisions. The place of competent jurisdiction shall be Nuremberg, Germany.