Search term

EMO 2019

Schaeffler at EMO 2019 in Hanover

At the EMO 2019, Schaeffler presented mechanical components, electric drives, and digitally supported solutions that will ensure considerably more productivity, availability, and quality for the next generation of machine tools – whether it’s for main spindles, feed axes, rotary axes, or rotary tables. One trend continues – the number of components equipped with sensors in the Schaeffler product range is constantly increasing.

Highlights

YRTCMA X-life axial-radial cylindrical roller bearing with an absolute measuring system integrated into the bearing.
YRTCMA X-life axial-radial cylindrical roller bearing with an absolute measuring system integrated into the bearing.

The wishing-table: Modular system for rotary tables

High-speed, high-performance, high-precision – Schaeffler’s specialized modular system for rotary tables leaves nothing to be desired. The customer-tailorable solution means the perfect combination of motor, bearing and measuring system components come together for optimal overall equipment effectiveness in all machining processes.

Modular system for rotary tables | Download infographics

SpindleSense: Innovative monitoring system for spindle bearings

The main spindle is the heart of the machine: She is crucial to the performance capability. In turn, the spindle bearing support is one of the most heavily loaded components. It therefore comes as no surprise that the majority of machine tool downtimes can be traced back to defective spindles. Schaeffler has now solved this problem with its new SpindleSense monitoring system.

Design of the Schaeffler SpindleSense monitoring system
Design of the Schaeffler SpindleSense monitoring system
A series available in three performance classes: M, HCM, and VCM – a simple and very efficient way to match the suitability for high speeds and the robustness of the spindle bearings to customers’ requirements.
A series available in three performance classes: M, HCM, and VCM – a simple and very efficient way to match the suitability for high speeds and the robustness of the spindle bearings to customers’ requirements.

X-life quality: M-series spindle bearings

The performance capability and productivity of machine tools are significantly defined by the main spindle. M-series FAG spindle bearings in X-life quality provide an internal construction with particularly optimized friction behavior and a high tolerance towards rapidly changing thermal operating conditions. The optimized construction greatly reduces the rise in bearing preload caused by influencing factors.

High-performance Vacrodur material

Spindle bearings in the VCM-variant X-life High-Speed series feature bearing rings made from the newly-developed Vacrodur high-performance material. Vacrodur is a high-performance steel: endurance limit, load carrying capacity, life-time – the material exceeds the capabilities of others in many perspectives.

A series available in three performance classes: M, HCM, and VCM – a simple and very efficient way to match the suitability for high speeds and the robustness of the spindle bearings to customers’ requirements.
A series available in three performance classes: M, HCM, and VCM – a simple and very efficient way to match the suitability for high speeds and the robustness of the spindle bearings to customers’ requirements.

Schaeffler DuraSense increases the effectiveness of the overall system

Schaeffler DuraSense monitors the tribological conditions of linear guidance systems based on vibration signals. The pre-processing unit is at the heart of DuraSense: It contains Schaeffler’s rolling bearing expertise, evaluates the sensor signals, and generates an authoritative parameter, the lubrication parameter. Dura Sense sends a signal to the machine’s control system if a lubrication limit value generated based on the bearing’s new condition is exceeded.

Smart movers: Articulated arm bearings for robotics

Reliable robotic systems are essential for achieving higher levels of automation and producing greater quantities. Schaeffler’s articulated arm bearing supports decisively determine robots’ load carrying capacity, dynamics, and precision, and thus make an essential contribution to increasing productivity.

Articulated arm bearings for robotics | Download infographics

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept