The Heavy Industries sector management provides support to end customers (OEM and MRO) worldwide from the raw material recovery, preparation and processing, steel and non-ferrous metals, cellulose and paper, and power plant sectors, as well as sales partners of the Schaeffler Group.
International Sales, Application Engineering and FAG Industrial Services (F’IS), Schaeffler Group Industrial’s service company, assist customers with solutions for “heavy duty” bearing applications. They develop rolling bearing and service concepts and extend the life cycle of machinery and reduce life cycle costs.
| Axial Spherical Roller Bearing | Rolling Mill Back-Up Rollers | E1 Spherical Roller Bearing | Four Row Cylindrical Roller Bearing | |||
| | | | |||
| Compensation of shaft deflections and misalignments, e.g. in steering gear for ships | High rigidity, high precision and load capacity, e.g. for rolling mills | Compensation of shaft deflections and misalignments, even at high speeds, e.g. in paper machines | Reduced design envelope and very high load capacity, e.g. in rolling mills |