Aerospace

Aircraft/Helicopters, Aerospace

The Schaeffler Group's FAG and Barden brands stand for the development and manufacture of special bearing supports for aviation and aerospace applications. These bearings help ensure that commercial aircraft are one of the safest means of transportation. Nearly all modern passenger aircraft use bearing technology from FAG. FAG Aerospace also took part in the development of the bearings and other precision components used in the engines of the new Airbus wide-body aircraft A380 and the Boeing B787 Dreamliner. In addition, FAG is a development partner and supplier to leading helicopter manufacturers all over the world.

International aerospace consortia rely on the high quality, reliability and performance of our aerospace bearings even under extreme conditions. Schaeffler Group products have proved their reliability in space in the Space Shuttle and the European launcher Ariane.

 
Various Aircraft Engine Bearing Designs   Helicopter Bearing   Aerospace Bearing
   
High-precision cylindrical roller bearings and three point contact bearings suitable for extremely high temperatures and speeds. Used e.g. in engines of passenger aircraft   Special bearings with very long operating life and high reliability. Used in drive turbines, gearboxes, rotor pylon bearing supports, swash plates and rotor blade adjustment   High-precision angular contact ball bearings for extremely low temperatures. Used e.g. in applications with liquid hydrogen and liquid oxygen for turbopumps