Schaeffler Group USA Inc.

 
 
 
 
Media Library

Service Info

RSS
Product category
Vehicle Type
Manufacturer
Language
Search term    Please enter one or more search terms (empty space = "AND link"). Search terms with a hyphen should be placed in quotation marks (e.g. "e-business")
If you do not know the correct spelling of a term or if you want to search for families of words, it may be helpful to use so-called wildcards (*) as placeholders for syllables or characters. Wildcards can be placed at any point (e.g. linear *, deep groove * bearings) except at the start of a word.
Brand
View
   
Delivery option

Current publications

 
 
[|
|
|
|
]
 
 
LuK Nr: 370 0008 10
SERVICE INFO | 2012-02 | ENGLISH

LuK Nr: 370 0008 10

CLAAS RENAULT – ARES 815RZ, 825RZ, 826RZ, ATLES 915RZ, 925RZ, 926RZ, 935RZ, 936RZ,

Publisher: Schaeffler Automotive Aftermarket (UK) Ltd.

 
Importance of Flywheel Machining
SERVICE INFO | 2011-12 | ENGLISH

Importance of Flywheel Machining

LuK recommend that all flywheels are refaced at point of clutch change.

Publisher: Schaeffler Automotive Aftermarket (UK) Ltd.

 
Information regarding over-running alternator pulley 535 0219 10
SERVICE INFO | 2011-12 | INA 0080 | ENGLISH

Information regarding over-running alternator pulley 535 0219 10

Different versions of the over-running alternator pulley can be installed in the models mentioned above.

Publisher: Schaeffler Automotive Aftermarket GmbH & Co. KG

 
Replacement interval for repair kit 535 0186 10
SERVICE INFO | 2011-12 | INA 0084 | ENGLISH

Replacement interval for repair kit 535 0186 10

The vehicle manufacturer specifies a replacement interval for the over-running alternator pulley 535 0118 10 and the coupling sleeve 535 0185 10* in its maintenance schedule.

Publisher: Schaeffler Automotive Aftermarket GmbH & Co. KG

 
Models affected – New Holland TD95D CaseIH JX90, JX95
SERVICE INFO | 2011-10 | ENGLISH

Models affected – New Holland TD95D CaseIH JX90, JX95

There are two different versions of the Valeo 310mm dual clutch fitted as original equipment to early models.

Publisher: Schaeffler Automotive Aftermarket (UK) Ltd.

 
LuK 0033: Notes on handling the dual mass flywheel
SERVICE INFO | 2011-10 | LuK 0033 | ENGLISH

Notes on handling the dual mass flywheel

In contrast to the rigid flywheel, the dual mass flywheel comprises several components that have been precisely aligned with one another; despite the closed construction, the functionality of these components can be impaired by external influences. If handled incorrectly, the dual mass flywheel can be damaged, resulting in premature failure, or noise or vibration complaints.

Publisher: Schaeffler Automotive Aftermarket GmbH & Co. KG

 
SERVICE INFO FAG 0019: Assembly instructions for axle nut 434 0431 10
SERVICE INFO | 2011-05 | FAG 0019 | ENGLISH

Assembly instructions for axle nut 434 0431 10

Vehicle manufacturer: MAN; Models: Commercial vehicles: E Series, F 2000, M 2000 L, M 2000 M, TGA, TGM, TGS, TGX; Coaches: 18 ...., Lion's Coach, Lion's Star, NG, NL, NM, NÜ, RH, SG, SL, SÜ, Tourliner, ÜL

Publisher: Schaeffler Automotive Aftermarket GmbH & Co. KG

 
SERVICE-INFO INA 0074: Different versions of the overrunning alternator pulley 535 0199 10
SERVICE INFO | 2011-05 | INA 0074 | ENGLISH

Different versions of the overrunning alternator pulley 535 0199 10

Manufacturer: Toyota; Models: Echo, Yaris, Yaris Verso

Publisher: Schaeffler Automotive Aftermarket GmbH & Co. KG

 
SERVICE-INFO INA 0072: Test instructions for overrunning alternator pulleys (OAP/OAD)
SERVICE INFO | 2011-05 | INA 0072 | ENGLISH

Test instructions for overrunning alternator pulleys (OAP/OAD)

Replacing and/or testing the overrunning alternator pulley (OAP/OAD) is very difficult to carry out with commercially available workshop equipment. To combat this, Schaeffler Automotive Aftermarket offers a 12-piece INA tool kit (part no. 400 0241 10), which can be used to correctly replace or test all OAPs and OADs currently on the market.

Publisher: Schaeffler Automotive Aftermarket GmbH & Co. KG

 
SERVICE INFO LuK 0027: Assembly instructions for concentric slave cylinder (CSC) 510 0090 10/510 0097 10/510 0098 10/510 0137 10
SERVICE INFO | 2011-05 | LuK 0027 | ENGLISH

Assembly instructions for concentric slave cylinder (CSC) 510 0090 10/510 0097 10/510 0098 10/510 0137 10

Manufacturers: Dacia, Nissan, Renault

Publisher: Schaeffler Automotive Aftermarket GmbH & Co. KG

 
 
[|
|
|
|
]