Schaeffler Automotive Aftermarket USA


Up-to-date catalogs including complete product and technical information.

Clutch Catalog

Hub and Wheel Bearing Catalog


Call our Technical Hotline at 1.800.274.5001 for appplication, installation and diagnostic questions.
Our ASE-certified technicians are available from 8:00 am to 5:00 pm ET to answer your questions.


Torque Converter Clutches

LuK offers torque converter clutches for passenger car, medium- and heavy-duty truck and commercial vehicle applications in the 170 Nm to 2500 Nm engine torque range. Clutch sizes range from 220 to 340 millimeters.

LuK torque converter clutches are optimized to provide superior NVH performance, enhance driver comfort and improve fuel economy by up to 5%. Optimized for continuous slip and modulation, the LuK cooling capacity of the design reduces operating temperatures and increases service life. Vehicle-specific tuning ensures optimal performance for every application.