Up-to-date catalogs including complete product and technical information.
Call our Technical Hotline at 800.274.5001 for appplication, installation and diagnostic questions.
Our certified technicians are available from 8 am to 5 pm ET.
|
Schaeffler is the exclusive, authorized aftermarket distributor of ixetic power steering pumps. ixetic is a former LuK company that is original equipment on many commercial vehicles and European passenger cars. ixetic's modular, vane-type power steering pump combines installation flexibility with outstanding efficiency at high operating pressures and speeds - even under extreme temperature conditions. Durable, composite steel/bronze side plates provide increased performance and extended service life. All ixteic passenger car pumps are precision-balanced to reduce radial loads and decrease energy consumption. The versatile passenger car power steering pump can also be configured to work in tandem to support auxiliary hydraulic functions such as vehicle leveling, rear wheel-steering and anti-roll systems. |