Up-to-date catalogs including complete product and technical information.
Call our Technical Hotline at 800.274.5001 for appplication, installation and diagnostic questions.
Our certified technicians are available from 8 am to 5 pm ET.
The flywheel is an integral part of a clutch replacement. In today’s tightly packaged clutch systems, flywheels can easily be machined beyond their usable life – a critical flaw that would not be evident until after the clutch is installed. Improper machining can also cause interference, no release and slipping problems. Pairing your LuK RepSet with a new LuK flywheel is a smart, cost-effective alternative to resurfacing.

Conventional Flywheels
LuK conventional flywheels are dynamically balanced to reduce vibration and improve clutch performance. All new – never remanufactured – every flywheel component is engineered and built to original-equipment specifications, including the ring gear and dowel pins.

Dual-mass Flywheels
LuK dual-mass flywheels absorb engine vibrations before they are transmitted to the driveline where they can create gear rattle. These units feature a built-in damper designed to isolate engine torque spikes and prevent transmission damage. By design, dual-mass flywheels cannot be resurfaced.

Solid Flywheel Replacements
LuK engineers have developed solid flywheel replacements for some original-equipment dual-mass applications. Designed as bolt-in replacements, LuK RepSets and solid flywheel options provide increased torque capacity and many feature clutches with a larger diameter than the original clutch they replace.

Aluminum Performance Flywheels
LuK’s high performance aluminum flywheels reduce weight and maximize usable horsepower. These dynamically-balanced flywheels are precision-machined from ultra-lightweight 1061 T6 Aluminum for high strength and excellent heat dissipation. The friction surface and ring gears are machined from 1050 high-carbon tool steel to ensure long life and excellent performance under pressure.