Schaeffler Technologies AG & Co. KG · Germany

 
 
 
 
Clutch release systems

Clutch master cylinder

 
 
 
 

LuK supplies clutch master cylinders with plastic housings. Cylinders with 16 mm and 19 mm piston diameters are predominantly used. The cylinders are fixed in the vehicle by means of a central bayonet in the center of the housing or by means of axial or lateral flange screw connections. The special design of the seals and mating surfaces with optimized tribological characteristics means no disruptive actuation noise is generated and the friction remains consistently low. Self-retaining and removable detent pins are used to fix the piston rod to the pedal, which prevent wear in the piston rod eye. The pressure connection is matched to LuK clutch lines and uses a quick-release connector. The refill lines to the reservoir can either be supplied as a rubber hose, smooth plastic tubing or corrugated tubing and are included individually or preassembled. For protection against harsh environmental conditions, the cylinder can be fitted with a dust shield and a particle filter in the refill line connection. Optional travel and position sensors can also be integrated (see section on travel and position sensors).