Brochure | 2011-12
Bearinx®-online Easy Linear System (PBE)
Convenient calculation for multi-axis positioning systems
Free of charge calculation modul for calculation of INA linear actuators
Online modul for linear actuators
The well-known „Easy Linear“ online software for monorail guidance systems is now joined by the new BEARINX®-online module "Easy Linearsystem" in our range of proven linear calculation programs.
With “Easy Linearsystem”, it is now possible to calculate the nominal life and static load safety of multi-axis positioning systems with driven INA linear actuators. Influencing factors that are typical for the product take effect here:
User-friendly interface
The self-explanatory menu navigation enables users to enter data quickly and easily. Using practical, preconfigured 1, 2, or 3-axis positioning systems and free arrangement of the drives as a starting point, the required linear system can quickly be found and completed using the necessary parameters. All required operating data can be entered individually for each axis, using the convenient menu navigation.
The benefits offered by the new online program are clearly shown by the load cycle input dialog, in which the speed, acceleration, time, and traverse distances for each axis can be entered. The corresponding motion diagram is then created automatically.
Users can select from a comprehensive range of available INA linear actuators and drives before carrying out the calculation.
Automatic quotation request
Once the calculation has been completed successfully, you will receive an e-mail containing a summary of the most important results and with the input file and a PDF results document attached.
This e-mail also contains a link that enables you to generate a quotation request. This contains an automatically generated parts list for the linear system you have generated, as well as a free text field in which you can specify further details of your request. This makes it possible for our specialists to quickly put together an individual quotation for you.
Registration
The calculation software BEARINX®-online "Easy Linearsystem" is available online only and can be used free of charge without restriction. After initial registration, you can start carrying out calculations immediately.
You can register at:
http://bearinx-online-easy-linearsystem.schaeffler.com