Schaeffler Technologies AG & Co. KG · Germany

 
 
 
 
CONTACT

Application engineering

Central

Advice

Sales Companies / Authorized Distributors
Product range

Bottom bracket bearings

FAG bottom bracket bearings in cycles ensure smooth, trouble-free running even after years of use.

The bearings operate reliably under all weather conditions. Even heavier loads, such as those generated by powerful pedalling movement or larger body weight, do not affect the performance capability of bottom bracket bearings.

FAG bottom bracket bearings have:

  • highly developed and highly effective seals
  • high precision mechanical components capable of supporting loads
  • lifetime greasing
  • good smooth-running characteristics

In addition to long bearing service life, these technical features give precise, uniform and smooth running.

The bearings are offered with a JIS & ISO square taper and all common spindle lengths for cycles with a BSA thread. Also in our product range: the press-fit THO version available in the axle lengths 119 and 127 mm in ISO and JIS sizes.

The bottom bracket bearing is a complete, easy-to-fit unit that can be pressed or screwed into place.