Schaeffler Technologies AG & Co. KG · Germany

 
 
 
CONTACT

Application engineering

Central

Advice

Sales Companies / Authorized Distributors
Linear roller bearing and guideway assembly RUE

Braking Element BKE

Properties

  • braking without external energy
  • available for linear recirculating roller- and ball bearing and guideway assemblies
  • are used for drives which require an additional braking or locking element
  • save expensive and time-consuming work on preparing dedicated braking systems
  • can also be used as an emergency braking system
  • have a high static retaining force (e.g. for BKE TSX 35, about 3 000 N)
  • have a reaction time of <30 ms at full breaking force
  • have breaking plates set for clearance-free contact
  • are particularly suitable for linear motors in any mounting position
 
 

Functionality

Hydraulic Break Releases

 
 

Wear Compensation

  • clearence-free brake shoes
  • automatic wear compensation

= CONSTANT SHORT REACTION TIME