Schaeffler Technologies AG & Co. KG · Germany

 
 
 
 
CONTACT

Application engineering

Central

Advice

Sales Companies / Authorized Distributors
Testing

Chassis

Our development expertise ranges from designing bearings and calculating bearing data to extensive tests on our test stands. The chassis components are tested against the following criteria:

  • Dynamic operating life of the bearing system when subjected to typical load and temperature conditions (including checking pretension and lubrication)
  • Nub wear (fatigue strength under reverse bending stress)
  • Seal system performance in extreme temperatures (-40°C to +150°C), when subjected to external dirt ingress, or when contaminated by transmission oil
  • Frictional torque test under load
  • ABS funktion