Schaeffler Technologies AG & Co. KG · Germany

 
 
 
 
CONTACT

Application engineering

Central

Advice

Sales Companies / Authorized Distributors
PUBLICATIONS
 

Publication | 2011-11
Split spherical roller bearings
Costs savings through rapid bearing replacement at difficult to access bearing locations

 
 

Manual (mounting, operation) | 2010-02
Mounting Instructions for FAG Split Spherical Roller Bearings Lubricated with Grease and Plummer Block Housings (MON 90)

 
Product range

Special bearings

To enable our customers in the mining and processing industry to solve even complex application problems, our target industry programme includes - apart from standard bearings - special designs, plus the suitable housings and accessories. These are designed for special requirements such as high acceleration, high temperature or aggressive substances. If necessary, special bearings are developed and built especially for special applications.