Publication | 2006-10
FAG Bearings in a Sendzimir Mill
Examples of Application Engineering

Technical Product Information | 2012-01
Back-up Rollers for multi-roll cold rolling mills (TPI 129)
Multi-roll cold rolling mills are high-tech plants for rolling high-grade steel strip. Very thin work rolls are supported in support rollers via several intermediate rolls. These support rollers have a decisive influence on the quality of the end product.
Bearings in multi roll cold rolling millls are exposed to high forces and have to deal with critical lubrication conditions.
Due to their low friction, the yoke type track rollers (WGTR) , which are supplied in complete sets, are extremely suitable for high speeds. Their high cross section precision ensures the very high quality of the high-grade steel strip.
These yoke type track rollers (WGTR) are sorted into different section height groups. This ensures an even load distribution.