Schaeffler Technologies AG & Co. KG · Germany

 
 
 
 
CONTACT
PUBLICATIONS
 

Technical Product Information | 2011-03
Spherical Roller Bearings E1 (TPI 183)
Higher cost-effectiveness and operational security with X-life

 
Product Range

FAG Spherical Roller Bearings

FAG Spherical Roller Bearings
 
 
 

FAG spherical roller bearings are radial bearings with a high load carrying capacity. They can compensate misalignments up to +/- 2° due to their spherical internal geometry.

  • Used in roll bearing supports or grain processing machinery (these bearings are essential if shaft deflections and misalignmentsare present in conjunction with high loads)
  • Also available in X-life design enabling e.g. downsizing of bearing supports

FAG spherical roller bearings with seals

  • Available in the standard range from 40 to 200 mm bore diameter
  • Cost-effective and environmentally friendly because grease consumption is up to 80% less compared to open bearings