Dry plain bearings for movement involving spatial adjustment, e.g. in steering systems
High load carrying capacity and low weight
Highly durable, especially with small swivel movements
Different ELGOGLIDE® and PTFE sliding layers as well as an additional coating offering protection against corrosion are available depending on the application/loads
Spherical plain bearings requiring maintenance
Variety of bearing types is unique worldwide (all-round supplier)
Steel/steel or steel/bronze sliding contact surface
Constant high level of quality
The technical performance of all lubricants used for initial greasing is tested by the manufacturer
Rod ends
Linking elements in levers, linkages, hydraulic and pneumatic cylinders