Schaeffler Technologies AG & Co. KG · Germany

 
 
 
 
CONTACT

Application engineering

Central

Advice

Sales Companies / Authorized Distributors
Design verification

Bearing dimensioning

 
 

Calculation methods of the attainable life have been redefined over the years to take into account not only classical material fatigue, but also influences from lubrication and cleanliness.

Preload vs. life

Life is a function of the setting of the bearings. Our designs are optimized to work under a wide range of preload rather than a slight axial end play condition that is very difficult to achieve practically.

Load line vs. life

The position of the load line relative to the bearing centre line is evaluated for various driving conditions in order to find the most appropriate range.

Preload vs. clamping force

Determination of the admissible range of clamp load provided by the wheel nut is essential to assure the correct preload of the bearing arrangement.