Schaeffler Technologies AG & Co. KG · Deutschland

 
 
 
 
Textilmaschinen

Publikationen

RSS
Medienkategorie
Sprache
Suchbegriff    Bitte geben Sie einen oder mehrere Suchbegriffe ein (Leerzeichen = "Und-Verknüpfung"). Suchbegriffe mit einem Bindestrich sind in Anführungszeichen zu setzen (z.B. "E-Business")
Wenn Sie die korrekte Schreibweise eines Begriffes nicht kennen oder nach Wortfamilien suchen möchten, helfen sogenannte Wildcards (*) als Platzhalter für Silben oder Buchstaben. Wildcards können an beliebiger Stelle gesetzt werden (z.B. Linear*, Rillen*lager), nicht aber an den Wortanfang.
Ansicht
   
Bezugsmöglichkeit

Aktuelle Veröffentlichungen

 
 
 
 
Radial Insert Ball Bearings and Housing Units Black Series
TECHNISCHE PRODUKTINFORMATION | 2012-02 | TPI 219 | 036926418-0000 | ENGLISCH

Radial Insert Ball Bearings and Housing Units

Black Series

The new radial insert ball bearing and housing units FAG Black Series from Schaeffler Group give easy mounting, smooth running and high reliability and thus allow particularly economical bearing arrangements. The dimensions of the FAG housings, made from flake graphite cast iron and with a primer paint coating, conform to JIS B 1559. These single piece cast housings can support moderate to high radial and axial loads. The radial insert ball bearings have basic protection against corrosion due to the Durotect® coating. The bearing units are particularly suitable for applications with moderate to high loads.

Herausgeber: Schaeffler Technologies AG & Co. KG

 
ANLEITUNG (MONTAGE, BETRIEB) | 2009-09 | MON 28 | 028020014-0000 | ENGLISCH

Two-row miniature linear recirculating ball bearing and guideway assemblies

Series TKDM/KWEM KWEM..-LZM KWEM..-MKS

This manual applies to two-row miniature linear recirculating ball bearing and guideway assemblies with guideways TKDM (-W) and carriages KWEM (-L, -C, -W, -WL, -WC, -LZM, -MKS). The guidance systems should only be fitted in accordance with this manual.

Herausgeber: Schaeffler (UK) Ltd

 
BROSCHÜRE | 2008-02 | PLF | ITALIENISCH

Tecnica Lineare INA

Prestazioni, Qualità e Versatilità senza limiti

La nostra gamma di prodotti si estende dagli alberi equipaggiati con cuscinetti a sfere per movimenti lineari realizzati su disegno Cliente, ai sistemi di guide profilate fino ai moduli con azionamento e comando. Il tutto si basa su una struttura modulare – un „sistema componibile ricco di buone idee“. In collaborazione con il Cliente sviluppiamo vantaggiose soluzioni per sistemi, realizzati su misura per il caso di applicazione concreto.

Herausgeber: Schaeffler Italia S.r.l.

 
KATALOG | 2008-01 | WF1 | 034139060-0000 | ENGLISCH

Shaft Guidance Systems

Linear bearings, linear bearing and housing units, Solid shafts, hollow shafts, Shaft and support rail units, Shaft support blocks

Shaft guidance systems comprise shafts or shaft and support rail units combined with low-friction linear ball bearings or Permaglide® plain bearings. The shafts can be either solid or hollow shafts, while shaft and support rail units are always solid. For ease of fixing to the adjacent construction, the guidance systems are also available as complete linear bearing and housing units.

Herausgeber: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik

 
ANLEITUNG (MONTAGE, BETRIEB) | 2006-05 | MON 02 | 007592060-0000 | ENGLISCH (US)

APLSE

Installation sheet steel wiper APLSE

Herausgeber: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik

 
KATALOG | 2005-11 | 352 | ENGLISCH (US)

Needle Roller Bearings

This catalog offers a wide range of standard, inch type needle roller bearings and components. Besides complete dimensional details, mounting recommendations, load ratings and limiting speeds are also provided to the user. The section entitled "Technical Data" addresses essential questions concerning design and calcu­lations of bearing applications. Additional engi­neering assistance is available through our net­work of sales engineers.

Herausgeber: Schaeffler Group USA Inc.

 
ANLEITUNG (MONTAGE, BETRIEB) | 2000-11 | MON 08 | 004348591-0000 | SPANISCH

APLE

Montaje Rascador de chapa APLE

Herausgeber: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik