A new generation of bearings sets new standards for product availability. Thanks to a revolutionary manufacturing process, the CSX...S-series is available with extremely short lead times. No longer manufactured using conventional methods, the bearing rings are formed from drawn and profiled stainless-steel. Looking for outstanding performance? These bearings have already proven themselves in medical technology applications, such as operating tables and x-ray machines.
Herausgeber: Schaeffler Technologies AG & Co. KG
Shaft guidance systems comprise shafts or shaft and support rail units combined with low-friction linear ball bearings or Permaglide® plain bearings. The shafts can be either solid or hollow shafts, while shaft and support rail units are always solid. For ease of fixing to the adjacent construction, the guidance systems are also available as complete linear bearing and housing units.
Herausgeber: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik
Gli elementi macchina di minimo ingombro appartengono alla nostra tradizione. Già il primo prodotto INA, la rivoluzionaria gabbia a rullini, riduceva l’ingombro radiale di un supporto volvente a livello dei cuscinetti a strisciamento e la linea guida dell’evoluzione dei nostri prodotti è stata spesso quella di renderli sempre più piccoli ed efficienti.
Herausgeber: Schaeffler Italia S.r.l.