The new radial insert ball bearing and housing units FAG Black Series from Schaeffler Group give easy mounting, smooth running and high reliability and thus allow particularly economical bearing arrangements. The dimensions of the FAG housings, made from flake graphite cast iron and with a primer paint coating, conform to JIS B 1559. These single piece cast housings can support moderate to high radial and axial loads. The radial insert ball bearings have basic protection against corrosion due to the Durotect® coating. The bearing units are particularly suitable for applications with moderate to high loads.
Herausgeber: Schaeffler Technologies AG & Co. KG
This manual applies to two-row miniature linear recirculating ball bearing and guideway assemblies with guideways TKDM (-W) and carriages KWEM (-L, -C, -W, -WL, -WC, -LZM, -MKS). The guidance systems should only be fitted in accordance with this manual.
Herausgeber: Schaeffler (UK) Ltd
La nostra gamma di prodotti si estende dagli alberi equipaggiati con cuscinetti a sfere per movimenti lineari realizzati su disegno Cliente, ai sistemi di guide profilate fino ai moduli con azionamento e comando. Il tutto si basa su una struttura modulare – un „sistema componibile ricco di buone idee“. In collaborazione con il Cliente sviluppiamo vantaggiose soluzioni per sistemi, realizzati su misura per il caso di applicazione concreto.
Herausgeber: Schaeffler Italia S.r.l.
Shaft guidance systems comprise shafts or shaft and support rail units combined with low-friction linear ball bearings or Permaglide® plain bearings. The shafts can be either solid or hollow shafts, while shaft and support rail units are always solid. For ease of fixing to the adjacent construction, the guidance systems are also available as complete linear bearing and housing units.
Herausgeber: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik
Installation sheet steel wiper APLSE
Herausgeber: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik
This catalog offers a wide range of standard, inch type needle roller bearings and components. Besides complete dimensional details, mounting recommendations, load ratings and limiting speeds are also provided to the user. The section entitled "Technical Data" addresses essential questions concerning design and calculations of bearing applications. Additional engineering assistance is available through our network of sales engineers.
Herausgeber: Schaeffler Group USA Inc.
Montaje Rascador de chapa APLE
Herausgeber: Schaeffler Technologies AG & Co. KG - Geschäftsbereich Lineartechnik