Schaeffler América del Sur

 
 
 
 
Harvesting machines

Combine Harvesters - Variable Speed Mechanisms

Variable Speed Mechanism Bearing Supports in Combine Harvesters
 
INA has developed a special bearing support for variable speed mechanisms.
 
 

Reliable in Operation - Despite Contamination and High Shocks

This application places high demands on the bearing support. High bearing forces, extremely high speeds and an environment that is highly contaminated. INA has therefore developed a special bearing support for variable speed mechanisms.

It consists of a radial insert ball bearing with optimized load carrying capacity and a shock-resistant housing made of spheroidal graphite cast iron with centering spigot which enables it to be easily fitted on the frame of the combine harvester. The high speeds require concentric movement of the shaft, which is achieved by using an adapter sleeve. The flinger shields pressed onto the inner ring prevent the ingress of contamination into the bearing, which ensures the reliable operation of the variable speed mechanism.