Schaeffler América del Sur

 
 
 
 
Harvesting machines

Balers

Roll Bearing Supports in Balers
 
The four-bolt flanged housing units with bearing inner rings coated with Corrotect® are a particularly cost-effective solution.
 
 

Ready-to-fit - Low Maintenance - Robust

The four-bolt flanged housing units with bearing inner rings coated with Corrotect® are a particularly cost-effective solution. Due to the high shock loads, spheroidal graphite cast iron housings are used in this application that can be screw-mounted to the side wall of the baler. Triple seals and an external flinger shield offer effective protection against contamination for the aligning radial insert ball bearing. Adjustment movements of the spherical bearing outer ring in the housing enable the compensation of shaft misalignments.