Schaeffler Australia Pty Ltd

 
 
 
 
 
 

Publications

 
 
 
Radial Insert Ball Bearings and Housing Units Black Series
TECHNICAL PRODUCT INFORMATION | 2013-03 | TPI 219 | 036926418-0000 | ENGLISH

Radial Insert Ball Bearings and Housing Units

Black Series

The new radial insert ball bearing and housing units FAG Black Series from Schaeffler give easy mounting, smooth running and high reliability and thus allow particularly economical bearing arrangements. The dimensions of the FAG housings, made from flake graphite cast iron and with a primer paint coating, conform to JIS B 1559. These single piece cast housings can support moderate to high radial and axial loads. The radial insert ball bearings have basic protection against corrosion due to the Durotect®B coating. The bearing units are particularly suitable for applications with moderate to high loads.

Typical areas of application are: - agricultural, construction and mining machinery; - power transmission and conveying equipment; - pumps; - textile, paper and woodworking machinery; - machines for the food container filling, wood and packaging industry; - steel industry.

  • Pages: 68
  • Format: DIN A-4

Publisher: Schaeffler Technologies AG & Co. KG