CONTACT
Schaeffler KG
91072 Herzogenaurach
Germany
Tel. +49 9132 82 12 77
Fax +49 9132 82 33 44
 
BEARINX®-online Linear Calculation 

Requirements



This service is for direct customers of INA/FAG and INA/FAG sales partners!

System requirements
The actual calculations are performed by efficient servers at the Schaeffler Group. The only thing that the local hardware does is operate the user screen. This means that the requirements for your local hardware are low.
Hardware
Processor: 500 MHz or better
RAM: at least 256 MB (512 MB are recommended)
Monitor resolution: 1024 x 768 or better
80 MB available hard drive space
Internet hookup via ISDN (DSL recommended)
Software
Java 2 runtime environment
with 3D enhancement
Java plug-in compatible browser
 

Ever decreasing development times and product cycles put mechanical engineers and their suppliers under pressure. The only way to obtain the required competitive edge is by reacting fast and employing the proper expertise. With the Schaeffler Group you have found the perfect partner to do this.

This is why we give our customers the opportunity to try the outstanding features of Bearinx® themselves. With Bearinx®-online Linear Calculation you now have access to the integrated module in Bearinx® for designing linear systems.

What do you need?

We offer training to familiarize you with the program and help you better understand the calculation models used. You’ll learn how to work with the user interface and how to interpret calculation results correctly.

The conditions for using the software as well as making use of any additional services such as training programs and support are defined in a mutual contract.

Fees are charged for both the training program and the registration to use Bearinx®-online Linear Calculation.