![]() DDS 34: 2-axis positioning system for the productronics
![]() Open frame transmitted light table for the industrial productronics
![]() Air bearing, precision cross table for high accuracy CNC laser machining
![]() Air bearing, single-axis system for the optical industry
![]() Rotary positioning units in different sizes for the productronics and automation
![]() Open Frame X-Y-Theta Table for wafer positioning
![]() DDS 15: Multi axis positioning system for pick and place
|
As a direct drive motor specialist, INA - Drives & Mechatronics is always striving to find new and better system solutions. Through customer collaboration and technical expertise, IDAM is always looking to improve products and reduce cost. This ensures that the most cost effective and technically advanced system is delivered to the customer. Through modelling and simulation, IDAM determines the necessary options and the type of direct drive to be used. Only after consulting with the simulation team does IDAM implement performance enhancing modifications to an existing system. IDAM offers custom engineered linear and rotary drive systems in combination with INA/ FAG linear guide and bearing assemblies. By leveraging the expertise of INA with linear bearings and FAG with rotary bearings, IDAM has the ability to offer the most optimal direct drive solution in the market. INA, FAG and IDAM can provide customized system solutions for all motor series, since we have our own resources. These include motor, bearing supports/ guidance, interface components, measuring systems and sensors. |