Schaeffler Technologies AG & Co. KG · Germany

 
 
 
 
CONTACT

Application engineering

Central

Advice

Sales Companies / Authorized Distributors
Clutch

Axial needle roller cage

Axial needle roller cage assemblies consist of plastic or metal axial cages with integrated needle rollers and have a very low axial installation height. They absorb axial forces in one direction. Radial loads must be absorbed separately. Axial needle roller and cage assemblies must be able to withstand hardened and smoothed running surfaces that can be used as raceways.

Special features:

  • High load-carrying capacity
  • High rigidity