Schaeffler Technologies AG & Co. KG · Germany

 
 
 
 
CONTACT

Application engineering

Central

Advice

Sales Companies / Authorized Distributors
PUBLICATIONS
 

Catalogue | 2009-11
Large Size Bearings (GL1)
Ball bearings Roller bearings Back-up rollers Spherical plain bearings Bearing housings Accessories

 
Product range

Spherical plain bearings

ELGES spherical plain bearings are used in converters and ladle turrets.
In addition to spherical plain bearings requiring maintenance, maintenance-free ELGOGLIDE® spherical plain bearings are also used.

These bearings can support static loads and are suitable for tilting and swivel motion.