Schaeffler Technologies AG & Co. KG · Germany

 
 
 
 
CONTACT

Application engineering

Central

Advice

Sales Companies / Authorized Distributors
Applications

Dental handpieces

Cost factor of ball bearings: Handpieces achieve their maximum operating life with Barden miniature bearings
 
Barden quality: Assembly of precision rolling bearings under stringent clean room conditions
 
 

High speed in dentistry

Among rolling bearing applications, dental handpieces (often also referred to as dental drills) represent one of the greatest challenges. The small ball bearings rotate at speeds of up to 500,000 rpm, often under difficult conditions (consider the debris generated during dental treatments or sterilization in autoclaves).

This frequently leads to premature bearing failure. Barden miniature ball bearings can extend the operating life of handpieces, thereby lowering overall costs. In addition, vibrations are reduced – giving the dentist more control.