|
|
|
|||||||
|
|
|
TECHNICAL PRODUCT INFORMATION | 2008-10 | 034374892-0000 | ENGLISH
Flanged housing units for large electrical machinery (TPI 152)
For rotor bearing arrangements in large electrical machinery with end shields, FAG manufactures complete flanged housing units of series FERS, FERB, FKC and FKB. FAG flanged housing units offer a wide range of advantages in the design, production, assembly and maintenance of large electrical machinery. The design of the end shields is significantly simplified, resulting in considerable reductions in the construction work required on large motor housings. Thanks to their highly developed design, these bearing solutions are extremely easy to maintain.
Publisher: Schaeffler KG
|
|
|
|
TECHNICAL PRODUCT INFORMATION | 2008-03 | 002043157-0000 | ENGLISH
Special coating Corrotect® (TPI 67)
Anti-corrosion protection for rolling bearings and precision components
“Rust” is public enemy number 1 for metals. The Schaeffler Group continues to fight back. For example with Corrotect®, an extremely thin, electroplated coating. This gives long term protection of rolling bearings and seal running surfaces against corrosion.
Publisher: Schaeffler KG
|
|
|
|
CATALOGUE | 2008-02 | 002050722-0000 | ENGLISH
Spherical plain bearings, plain bushes, rod ends (238)
Since the introduction of the spherical plain bearing, ELGES spherical plain bearings and ELGES rod ends have had a decisive influence on the development and technological progress of these precision components. This led to extensive product innovations and many pioneering applications only became possible due to the know-how of the company group. Furthermore, the new maintenance-free ELGOGLIDE® bearings – as spherical plain bearings, cylindrical bushes or combinations of radial, angular contact and axial bearings – continue the tradition of this product group and at the same time represent state-of-the-art engineering and economical bearing solutions.
Publisher: Schaeffler KG
|
|
|
|
BROCHURE | 2007-08 | 034473009-0000 | ENGLISH
BEARINX®-online Linear Calculation (PBL)
Along with developing and manufacturing top quality precision parts, great service is an important tradition at the Schaeffler Group. We offer you the support you need as early as the design phase, so you can put our products into operation with confidence, because for us, service means a partnership with the customer from the first design idea right up to supplying the product.
Publisher: Schaeffler KG
|
|
|
|
TECHNICAL PRODUCT INFORMATION | 2007-04 | WL_43-1189/2 | ENGLISH
Current-Insulated Bearings Prevent Damage Caused by Electrical Current
Technical Product Information
Rolling bearings used in wheelsets and traction motors (rail vehicles), DC and AC motors (drivetrains) and generators (wind power) can be exposed to electrical current. In a worst-case scenario, this can damage raceways and rolling elements, which, in turn, causes the motor or generator to fail prematurely and without warning.
Publisher: Schaeffler KG
|
|
|
|
TECHNICAL PRODUCT INFORMATION | 2006-10 | 031132740-0000 | ENGLISH
Sealing rings (TPI 128)
Single lip and double lip
The quality of a bearing arrangement is decisively influenced by the components – shaft, housing, seal – that are directly adjacent to the bearing. Seals play a decisive role in protecting bearings against contamination. If inadequate seals are used, contaminants can penetrate the bearing or an unacceptably large quantity of lubricant may escape from the bearing. Solid contaminants lead to wear and/or fatigue of the raceways and rolling elements.
Publisher: Schaeffler KG
|
|
|
|
BROCHURE | 2006-09 | ENGLISH
Fine blanking and Systems engineering
The HYDREL brand – today's name for fine-blanked parts and components that meet the most demanding requirements. Hydrel GmbH, the Swiss national company of Schaeffler KG of Germany (based in Herzogenaurach, Bavaria) has been using this technology since the late 1950s. Together with the workforce at Schaeffler France (Haguenau, Alsace), over 300 employees work on the fine blanking product line. Both factories are equipped with excellent machinery and they are constantly investing in the latest manufacturing technologies.
Publisher: HYDREL GmbH
|
|
|
|
CD-ROM | 2006-08 | 005496969-0000 | ENGLISH
medias® (CD-P 4.2)
medias®. Under this name, the Schaeffler KG publishes electronic media for the designer. This CD contains our complete range of rolling bearings, plain bearings and linear systems – together the relevant technical principles and comprehensive product descriptions.
Publisher: Schaeffler KG
|
|
BROCHURE | 2005-09 | 029087198-0000 | ENGLISH
BEARINX®-online Spindle Calculation (PSB)
Along with developing and manufacturing top quality precision parts, great service is an important tradition at INA and FAG. We offer you the support you need as early as the design phase, so you can put our products into operation with confidence, because for us, service means a partnership with the customer from the first design idea right up to supplying the product.
Publisher: Schaeffler KG
|
|
|
|
CATALOGUE | 2004-02 | 005421748-0000 | ENGLISH
Permaglide® plain bearings (706)
With its new structure and pictograms, Catalogue 706 “Permaglide® Plain Bearings” will quickly guide you to the information you require. It is subdivided into three main sections: Technical principles, materials, designs and dimension tables. Catalogue 706 has been completely revised and updated. It replaces Catalogue 705.
Publisher: Schaeffler KG
|