Schaeffler Technologies AG & Co. KG · Germany

 
 
 
 
CONTACT

Application engineering

Central

Advice

Sales Companies / Authorized Distributors
Product range

Rod Ends

  • Are complete units comprising a housing with an integral shank and a spherical plain bearing
  • Preferably support radial loads in a tensile or compressive direction
  • Integral shanks have an external or internal thread or a circular welding face
  • Integral shanks with thread are available with a right-hand or left-hand thread and are protected against corrosion by zinc plating
  • The thin walled design of the eye housing allows compact adjacent constructions