Schaeffler Technologies AG & Co. KG · Germany

 
 
 
 
CONTACT
PUBLICATIONS
 

Catalogue | 2008-02
Spherical plain bearings, plain bushes, rod ends (238)

 
Product Range

ELGES Spherical Plain Bearings

Maintenance-free spherical plain bearings

Maintenance-free spherical plain bearings

  • Dry plain bearings for movement involving spatial adjustment, e.g. in steering systems
  • High load carrying capacity and low weight
  • Highly durable, especially with small swivel movements
  • Different ELGOGLIDE® and PTFE sliding layers as well as an additional coating offering protection against corrosion are available depending on the application/loads
 
Spherical plain bearings requiring maintenance

Spherical plain bearings requiring maintenance

  • Variety of bearing types is unique worldwide (all-round supplier)
  • Steel/steel or steel/bronze sliding contact surface
  • Constant high level of quality
  • The technical performance of all lubricants used for initial greasing is tested by the manufacturer
 
Rod ends

Rod ends

  • Linking elements in levers, linkages, hydraulic and pneumatic cylinders
  • Maintenance-free or requiring maintenance
  • With an internal or external thread
  • Corrosion protection
  • Can be clamped or welded